1.5.26.4 SUPC_ClearOutputPin Function

C

void SUPC_ClearOutputPin( SUPC_OUTPIN pin );

Summary

Clears a specific output pin (OUTx) to logic LOW.

Description

There are two pins controlled by the SUPC. This API helps to drive a logic LOW on a given OUTx pin.

Precondition

None.

Parameters

Param Description
pin Identifies the output pin to be cleared

Returns

None.

Example

SUPC_ClearOutputPin( SUPC_OUTPIN_OUT0 );

Remarks

None.