1.10.3.20 CAN_FIFO_INTERRUPT_FLAG_MASK Enum
C
typedef enum { CAN_FIFO_INTERRUPT_RXNEMPTYIF_MASK = 0x1, CAN_FIFO_INTERRUPT_RXHALFIF_MASK = 0x2, CAN_FIFO_INTERRUPT_RXFULLIF_MASK = 0x4, CAN_FIFO_INTERRUPT_RXOVFLIF_MASK = 0x8, CAN_FIFO_INTERRUPT_TXEMPTYIF_MASK = 0x100, CAN_FIFO_INTERRUPT_TXHALFIF_MASK = 0x200, CAN_FIFO_INTERRUPT_TXNFULLIF_MASK = 0x400 } CAN_FIFO_INTERRUPT_FLAG_MASK;
Summary
CAN FIFO Interrupt Status Flag Mask.
Description
This data type defines the CAN FIFO Interrupt Status Flag Mask.
Remarks
None.