1.10.3.27 CAN_NOMINAL_BIT_TIMING Struct
C
typedef struct { /* Phase 2 Segment */ uint8_t phase2Segment; /* Phase 1 Segment */ uint8_t phase1Segment; /* Propagation Segment */ uint8_t propagationSegment; /* Baud Rate Prescaler */ uint8_t Prescaler; /* Syncronization Jump Width */ uint8_t sjw; } CAN_NOMINAL_BIT_TIMING;
Summary
nominal bit timing setup parameters
Description
This defines nominal bit timing setup parameters
Remarks
None.