1.18.2.20 CAN_FIFO_INTERRUPT_FLAG_MASK Enum

C

typedef enum
{
    CAN_FIFO_INTERRUPT_RXNEMPTYIF_MASK = 0x1,
    CAN_FIFO_INTERRUPT_RXHALFIF_MASK = 0x2,
    CAN_FIFO_INTERRUPT_RXFULLIF_MASK = 0x4,
    CAN_FIFO_INTERRUPT_RXOVFLIF_MASK = 0x8,
    CAN_FIFO_INTERRUPT_TXEMPTYIF_MASK = 0x100,
    CAN_FIFO_INTERRUPT_TXHALFIF_MASK = 0x200,
    CAN_FIFO_INTERRUPT_TXNFULLIF_MASK = 0x400
} CAN_FIFO_INTERRUPT_FLAG_MASK;

Summary

CAN FIFO Interrupt Status Flag Mask.

Description

This data type defines the CAN FIFO Interrupt Status Flag Mask.

Remarks

None.