1.18.2.7 CANx_MessageAcceptanceFilterSet Function

C

void CANx_MessageAcceptanceFilterSet(uint8_t filterNum, uint32_t id) // x - Instance of the CAN peripheral

Summary

Set Message acceptance filter configuration.

Description

This routine sets Message acceptance filter configuration.

Precondition

CANx_Initialize must have been called for the associated CAN instance.

Parameters

Param Description
filterNum Filter number
id 11-bit or 29-bit identifier

Returns

None

Example

CAN1_MessageAcceptanceFilterSet(0, 0x435);

Remarks

None.