1.18.2.10 CANx_MessageAcceptanceFilterMaskGet Function

C

uint32_t CANx_MessageAcceptanceFilterMaskGet(uint8_t acceptanceFilterMaskNum) // x - Instance of the CAN peripheral

Summary

Get Message acceptance filter mask configuration.

Description

This routine gets Message acceptance filter mask configuration.

Precondition

CANx_Initialize must have been called for the associated CAN instance.

Parameters

Param Description
acceptanceFilterMaskNum Acceptance Filter Mask number

Returns

Returns Message acceptance filter mask

Example

uint32_t id;
id = CAN1_MessageAcceptanceFilterMaskGet(0);

Remarks

None.