1.25.17.5 RTC_InterruptDisable Function

C

void RTC_InterruptDisable(RTC_INT_MASK interrupt)

Summary

Disables the specified RTC interrupt

Description

This function is used to disable a specific RTC interrupt source

Precondition

None.

Parameters

Param Description
interrupt Interrupt source to be disabled

Returns

None.

Example

RTC_InterruptDisable(RTC_INT_ALARM);