1.25.16.7 RSTC_RESET_TYPE Enum

C

The RSTC reset type vary based on device family. Refer to the generated header file for the actual RSTC reset type types and values.

Summary

Identifies the type of reset.

Description

This enumeration identifies the type of reset.

Remarks

None.