1.3.22.32 RTC_Timer16FrequencyGet Function
C
uint32_t RTC_Timer16FrequencyGet ( void )
Summary
Returns the frequency at which the 16-bit timer counter is operating.
Description
This function returns the frequency at which the 16-bit timer counter is operating. The return value can be used to compute the period that needs to be set in order to operate the timer counter at a desired frequency.
Precondition
None.
Parameters
None.
Returns
Returns the frequency at which the 16-bit timer counter is operating.
Example
// Compute the period required to operate the timer at 1KHz.
uint16_t desiredFrequency = 1000;
uint16_t period = RTC_Timer16FrequencyGet()/desiredFrequency;
RTC_Initialize();
RTC_Timer16PeriodSet(period);
Remarks
None.