1.3.22.45 RTC_TIMER16_INT_MASK Enum
C
/* Enum members will vary based on the device used, please refer the plib header file */ typedef enum { /* Compare 0 Match */ RTC_TIMER16_INT_MASK_CMP0, /* Compare 1 Match */ RTC_TIMER16_INT_MASK_CMP1, /* Compare 0 Match */ RTC_TIMER16_INT_MASK_CMP2, /* Compare 1 Match */ RTC_TIMER16_INT_MASK_CMP3, /* Period Match */ RTC_TIMER16_INT_MASK_PERIOD_MATCH, /* Periodic Interrupt - Prescaler Bit 0 */ RTC_TIMER16_INT_MASK_PER0, /* Periodic Interrupt - Prescaler Bit 1 */ RTC_TIMER16_INT_MASK_PER1, /* Periodic Interrupt - Prescaler Bit 2 */ RTC_TIMER16_INT_MASK_PER2, /* Periodic Interrupt - Prescaler Bit 3 */ RTC_TIMER16_INT_MASK_PER3, /* Periodic Interrupt - Prescaler Bit 4 */ RTC_TIMER16_INT_MASK_PER4, /* Periodic Interrupt - Prescaler Bit 5 */ RTC_TIMER16_INT_MASK_PER5, /* Periodic Interrupt - Prescaler Bit 6 */ RTC_TIMER16_INT_MASK_PER6, /* Periodic Interrupt - Prescaler Bit 7 */ RTC_TIMER16_INT_MASK_PER7, /* Tamper Detection*/ RTC_TIMER32_INT_MASK_TAMPER } RTC_TIMER16_INT_MASK; /* OR */ typedef enum { /* Compare 0 Match */ RTC_TIMER16_INT_MASK_COMPARE0_MATCH, /* Compare 1 Match */ RTC_TIMER16_INT_MASK_COMPARE1_MATCH, /* Period Match */ RTC_TIMER16_INT_MASK_PERIOD_MATCH, } RTC_TIMER16_INT_MASK;
Summary
Possible RTC 16-bit Timer Counter Mode Events.
Description
This enumeration defines the possible events that can occur when the RTC peripheral is configured for 16-bit Timer Counter mode operation. These events are passed into the callback function registered through the RTC_Timer16CallbackRegister() function.
Remarks
Enum members will vary based on device being used. Refer to the device datasheet.