1.25.4.2 CLK_UPLLInitStart Function

C

void CLK_UPLLInitStart(void)

Summary

Starts initialization of UPLL Clock.

Description

This function starts initialization of UPLL Clock.

Precondition

Clock module should be configured using MHC Clock Manager and code should be generated.

Parameters

None.

Returns

None.

Example

//Example 2: Do not alter the configuration bit settings
CLK_UPLLInitStart ( );

Remarks

None.