1.24.2.20 CACHE_CacheCoherencySet Function

C

void CACHE_CacheCoherencySet(CACHE_COHERENCY cacheCoherency)

Summary

Set the cache coherency attribute for kseg0.

Description

Set the cache coherency attribute for kseg0.

Parameters

Param Description
CACHE_COHERENCY cacheCoherency cache coherency attribute

Returns

None.

Example

cacheCoherency = CACHE_WRITETHROUGH_NO_WRITEALLOCATE
CACHE_CacheCoherencySet(cacheCoherency);

Remarks

Use with caution. May cause unpredictable behavior in a running system.