1.24.2.3 CACHE_InstructionCacheLinesPerWayGet Function
C
size_t CACHE_InstructionCacheLinesPerWayGet(void)
Summary
Returns the number of lines per way in the instruction cache.
Description
Returns the number of lines per way in the instruction cache.
Parameters
None.
Returns
size_t - number of ways in the data cache.
Example
size_t instructionCacheLineSize; instructionCacheLineSize = CACHE_InstructionCacheLinesPerWayGet();
Remarks
None.