1.24.2.7 CACHE_InstructionCacheAssociativityGet Function

C

size_t CACHE_InstructionCacheAssociativityGet(void)

Summary

Returns the number of ways in the instruction cache.

Description

Returns the number of ways in the instruction cache.

Parameters

None.

Returns

size_t - number of ways in the data cache.

Example

size_t instructionCacheSize;
instructionCacheSize = CACHE_InstructionCacheAssociativityGet();

Remarks

None.