1.25.11.3 PIT_DelayMs Function

C

void PIT_DelayMs(uint32_t ms);

Summary

Delays processing for x milliseconds.

Description

Delays execution by using the PIT timer to determine when given number of milliseconds has expired.

Precondition

PIT is configured and enabled. The PIT interrupt is also enabled.

Parameters

Param Description
ms number of milliseconds to delay

Returns

None.