1.24.3.21 CAN_ERROR Enum
C
The CAN errors vary based on device family. Refer to the generated header file for the actual error types and values.
Summary
CAN Transfer Error data type.
Description
This data type defines the CAN Transfer Error.
Remarks
None.