1.24.3.18 CAN_MSG_TX_ATTRIBUTE Enum
C
typedef enum
{
CAN_MSG_TX_DATA_FRAME = 0,
CAN_MSG_TX_REMOTE_FRAME
} CAN_MSG_TX_ATTRIBUTE;
Summary
CAN Message TX Attribute for Data Frame and Remote Frame.
Description
This data type defines CAN Message TX Attribute for Data Frame and Remote Frame. Only One attribute need to be passed as parameter value while invoking message transmit function.
Remarks
None.