1.24.3.27 CAN_NOMINAL_BIT_TIMING Struct

C

typedef struct
{
    /* Phase 2 Segment */
    uint8_t phase2Segment;

    /* Phase 1 Segment */
    uint8_t phase1Segment;

    /* Propagation Segment */
    uint8_t propagationSegment;

    /* Baud Rate Prescaler */
    uint8_t Prescaler;

    /* Syncronization Jump Width */
    uint8_t sjw;

} CAN_NOMINAL_BIT_TIMING;

Summary

nominal bit timing setup parameters

Description

This defines nominal bit timing setup parameters

Remarks

None.