1.21.18.10 RTC_INT_MASK Enum
C
typedef enum { RTC_INT_ALARM } RTC_INT_MASK;
Summary
Mask for enabling and disabling the RTCC interrupt.
Description
This enumeration defines the mask for enabling and disabling the RTCC interrupt via IEC5 register. Used by RTCC_InterruptEnable and RTCC_InterruptDisable functions.
Remarks
This enum is kept to satisfy the drivers which expects an input parameter for RTCC interrupt enable/disable functions. Such enum is used on devices on which the peripheral supports multiple interrupts.