1.22.3.26 CAN_BIT_TIMING_SETUP Struct
C
typedef struct { /* Nominal bit timing set flag */ bool nominalBitTimingSet; /* Nominal bit rate */ uint32_t nominalBitRate; /* Nominal Sample Point */ float nominalSamplePoint; /* Nominal Propagation Segment Time (ns) */ uint32_t nominalPropagTime; /* Nominal Baud Rate Prescaler */ uint8_t nominalPrescaler; } CAN_BIT_TIMING_SETUP;
Summary
Bit timing setup parameters
Description
This defines bit timing setup parameters
Usage example
Remarks
None.