1.22.3.10 CANx_MessageAcceptanceFilterMaskGet Function
C
uint32_t CANx_MessageAcceptanceFilterMaskGet(uint8_t acceptanceFilterMaskNum) // x - Instance of the CAN peripheral
Summary
Get Message acceptance filter mask configuration.
Description
This routine gets Message acceptance filter mask configuration.
Precondition
CANx_Initialize must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
acceptanceFilterMaskNum | Acceptance Filter Mask number |
Returns
Returns Message acceptance filter mask
Example
uint32_t id;
id = CAN1_MessageAcceptanceFilterMaskGet(0);
Remarks
None.