1.22.3.23 CAN_RX_MSG Struct

C

typedef struct
{
    /* Rx Message ID */
    uint32_t *id;
    /* Rx Message buffer */
    uint8_t *buffer;
    /* Rx Message size */
    uint8_t *size;
    /* Rx Message timestamp */
    uint16_t *timestamp;
    /* Rx Message attribute */
    CAN_MSG_RX_ATTRIBUTE *msgAttr;
} CAN_RX_MSG;

Summary

CAN RX Message Buffer structure.

Description

This data structure stores RX Message.

Remarks

None.