1.35.16.35 TCx_CHy_QuadratureStatusGet Function
C
/* x = TC instance number, y = channel number */ TC_QUADRATURE_STATUS TCx_QuadratureStatusGet (void)
Summary
Identifies status of the quadrature events
Description
This function returns the status of the events that occur in quadrature mode.
Precondition
TCx_QuadratureInitialize() function must have been called first for the given channel to configure channel in quadrature mode.
Parameters
None
Returns
status of the capture events as TC_QUADRATURE_STATUS type
Example
uint32_t position; if ((TC0_QuadratureStatusGet() & TC_QUADRATURE_INDEX) == true) { position = TC0_QuadraturePositionGet() }
Remarks
This function is applicable only for quadrature mode. Event status bits are cleared after reading the status register.