1.35.16.25 TCx_CHy_CaptureStart Function
C
/* x = TC instance number, y = channel number */ void TCx_CHy_CaptureStart ( void );
Summary
Starts the given TC channel capture counter.
Description
This function enables the clock and starts the counter for the associated channel so that it can start capturing signal-event counter values.
Precondition
TCx_CHy_CaptureInitialize() function must have been called first for the given channel.
Parameters
None
Returns
None.
Example
TC0_CH1_CaptureInitialize(); TC0_CH1_CaptureStart();
Remarks
None