1.27.17.6 RTC_InterruptEnable Function

C

void RTC_InterruptEnable(RTC_INT_MASK interrupt)

Summary

Enables the specified RTC interrupt

Description

This function is used to enable a specific RTC interrupt source

Precondition

None.

Parameters

Param Description
interrupt Interrupt source to be enabled

Returns

None.

Example

RTC_InterruptEnable(RTC_INT_ALARM);