1.27.17.4 RTC_INT_MASK Enum
C
typedef enum { RTC_INT_ALARM = 0x02, // Alarm Event RTC_INT_TIME = 0x08 , // Time Event RTC_INT_CALENDAR = 0x10 // Calendar enable } RTC_INT_MASK;
Summary
Defines the Interrupt mask for RTC events.
Description
This may be used to check the interrupt source for RTC.
Remarks
None.