1.41.21.27 TCx_CHy_CaptureStop Function
C
/* x = TC instance number, y= channel number */ void TCx_CHy_CaptureStop ( void );
Summary
Stops the given TC channel counter.
Description
This function stops the clock and thus counter of associated channel, preventing it from capturing signal-event counter values.
Precondition
TCx_CHy_CaptureInitialize() function must have been called first for the given channel.
Parameters
None
Returns
None.
Example
TC0_CH1_CaptureInitialize(); TC0_CH1_CaptureStart(); // Capture signal event counter values. TC0_CH1_CaptureStop();
Remarks
None