1.41.21.39 TC_CAPTURE_STATUS Enum
C
typedef enum { TC_CAPTURE_NONE = 0U, TC_CAPTURE_COUNTER_OVERFLOW = TC_SR_COVFS_Msk, TC_CAPTURE_LOAD_OVERRUN = TC_SR_LOVRS_Msk, TC_CAPTURE_A_LOAD = TC_SR_LDRAS_Msk, TC_CAPTURE_B_LOAD = TC_SR_LDRBS_Msk, TC_CAPTURE_STATUS_MSK = TC_SR_COVFS_Msk | TC_SR_LOVRS_Msk | TC_SR_LDRAS_Msk | TC_SR_LDRBS_Msk, TC_CAPTURE_STATUS_INVALID = 0xFFFFFFFF }TC_CAPTURE_STATUS;
Summary
Identifies channel interrupt source mask
Description
This enumeration identifies TC capture mode interrupt source mask.
Remarks
None.