1.29.2.12 ADC_STATUS Enum
C
The ADC status vary based on device family. Refer to the generated header file for the actual status types and values.
Summary
Identifies ADC interrupt flag status
Description
Enum for the ADC interrupt flag status. This can be used in the callback to check which interrupt is set.
Remarks
None.