1.37.16.6 TCx_Timer16bitCounterSet Function
C
/* x = TC instance number */
void TCx_Timer16bitCounterSet( uint16_t count );
Summary
Sets new timer counter value.
Description
This function sets new timer counter value.
Precondition
TCx_TimerInitialize() function must have been called first.
Parameters
Param | Description |
---|---|
count | new counter value to set |
Returns
None.
Example
uint16_t count = 0x100;
TC0_TimerInitialize();
TC0_TimerStart();
TC0_Timer16bitCounterSet(count);
Remarks
The caller must know the number of significant bytes of timer. Counter value is right-aligned.