1.37.16.48 TCx_CaptureStatusGet Function

C

/* x = TC instance number */
TCx_CAPTURE_STATUS TCx_CaptureStatusGet( void );

Summary

Reads status capture operation.

Description

This function reads the capture status.

Precondition

TCx_CaptureInitialize() function must have been called first.

Parameters

None.

Returns

Status of capture operation.

Example

TC0_CAPTURE_STATUS captureStatus = TC_CAPTURE_STATUS_OVERFLOW;
TC0_CaptureInitialize();
TC0_CaptureStart();
captureStatus = TC0_CaptureStatusGet();

Remarks

None.