1.37.16.3 TCx_TimerStop Function

C

/* x = TC instance number */
void TCx_TimerStop( void );

Summary

Stops the timer for given TC instance.

Description

This function stops the clock and thus timer.

Precondition

TCx_TimerInitialize() function must have been called first. Also counter should have been started with TCx_TimerStart() function call.

Parameters

None.

Returns

None.

Example

TC0_TimerInitialize();
TC0_TimerStart();
TC0_TimerStop();

Remarks

None.