1.32.20.1 PORT_Initialize Function

C

void PORT_Initialize(void)

Summary

Initializes the PORT Library.

Description

This function initializes all ports and pins as configured in the MHC Pin Manager.

Precondition

None.

Parameters

None.

Returns

None.

Example

PORT_Initialize();

Remarks

The function should be called once before calling any other PORTS PLIB functions.