1.17.1.8 ADC_ResultIsReady Function
C
bool ADC_ResultIsReady();
Summary
Returns the status of the channel conversion
Description
This function returns the status of the ADC conversion, whether it is complete and result is available or not. When auto-sampling mode is not used, user should call this API to get the conversion status.
In auto-sampling mode, user should use interrupt flag status to get the conversion status.
Precondition
ADC_Initialize() must have been called.
Parameters
None.
Returns
false - ADC conversion is not yet finished true - ADC result is available
Example
bool status; status = ADC_ResultIsReady();
Remarks
None