1.17.1.12 ADC_RESULT_BUFFER Enum
C
The ADC result buffer vary based on device family. Refer to the generated header file for the actual result buffer types and values.
Summary
Identifies which ADC buffer has to be read.
Description
This enumeration identifies which ADC Buffer has to be read.
Remarks
None.