1.28.1.7 ACC_STATUS_SOURCE Enum

C

typedef enum
{
    /* ACC synchronized comparator output */
    ACC_STATUS_SOURCE_COMPARATOR_OUTPUT,
    
    /* ACC comparison edge */
    ACC_STATUS_SOURCE_COMPARISON_EDGE,
    
} ACC_STATUS_SOURCE;

Summary

Identifies ACC Comparison status

Description

This enumeration identifies the ACC Comparison status either from Comparison edge or synchronized comparator output.

Remarks

None.