1.42.5.9 HEMC_TestModeReadEnable Function

C

void HEMC_TestModeReadEnable(HEMC_HEMC_CHANNEL channel)

Summary

Enable the HEMC peripheral HECC test mode Read.

Description

Enable the HEMC peripheral HECC test mode Read. When enabled, the ECC check bit value read is updated in TESTCB1 register at each HEMC data read.

Precondition

None.

Parameters

Param Description
channel HECC channel for the memory type

Returns

None

Example

HEMC_TestModeReadEnable(HEMC_HEMC_CH_HSDRAMC);

Remarks

None