1.42.5.16 HEMC_Write16 Function

C

void HEMC_Write16(uint32_t dataAddress, uint16_t data)

Summary

Writes 16 bit data at the given address.

Description

Writes 16 bit data at the given address.

Precondition

None.

Parameters

Param Description
dataAddress Address were data is written.
data Data written.

Returns

None.

Example

HEMC_Write16((uint32_t)(0x60000000U), (uint16_t)(0xABCD));

Remarks

None.