1.34.11.14 PWMx_ChannelOverrideEnable Function

C

/* x = PWM instance number */

void PWMx_ChannelOverrideEnable(PWM_CHANNEL_NUM channel)

Summary

This function overrides the PWM output

Description

This function overrides the PWM output as the value defined in PWM_OOV register

Precondition

PWMx_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
channel PWM channel

Returns

None

Example

PWM0_Initialize();
PWM0_ChannelOverrideEnable(PWM_CHANNEL_0);

Remarks

None