1.12.18.6 QEIx_Initialize Function
C
/* x = QEI instance number */ void QEIx_Initialize ( void )
Summary
Initializes given instance of QEI peripheral in quadrature mode.
Description
This function initializes given instance of QEI peripheral in quadrature mode with options configured in MHC GUI.
Precondition
MHC GUI should be configured with the desired options.
Parameters
None.
Returns
None.
Example
QEI1_Initialize();
Remarks
This function must be called before any other QEI function is called. This function is normally called only be called once during system initialization.