1.32.3.31 CAN_TX_FIFO_CALLBACK Typedef

C

typedef void (*CAN_TX_FIFO_CALLBACK) (uintptr_t contextHandle);

Summary

CAN Callback Function Pointer for Tx FIFO.

Description

This data type defines the CAN Callback Function Pointer for Tx FIFO.

Remarks

None.