1.32.3.32 CAN_TXRX_BUFFERS_CALLBACK Typedef

C

typedef void (*CAN_TXRX_BUFFERS_CALLBACK) (uint8_t bufferNumber, uintptr_t contextHandle);

Summary

CAN Callback Function Pointer for TX/RX Buffers.

Description

This data type defines the CAN Callback Function Pointer for TX/RX Buffers.

Remarks

None.