1.30.10.21 NVMCTRL_RWWEEPROM_SIZE Macro

C

The size of RWWEEPROM varies based on device family. Refer to the generated header file for the actual RWWEEPROM size value.

Summary

Defines the size (in bytes) of RWWEEPROM.

Description

This constant defines the size (in bytes) of RWWEEPROM. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.