1.27.12.6 PIT_TimerCompareSet Function

C

void PIT_TimerCompareSet(void);

Summary

Set the timer comparison value.

Description

Provide a future PIT count value for comparison purposes. When PIT timer counter is greater than or equal to the value an event will be created.

Precondition

None.

Parameters

None.

Returns

None.