1.27.12.5 PIT_TimerCallbackSet Function
C
void PIT_TimerCallbackSet(PIT_CALLBACK callback, uintptr_t context);
Summary
Register callback for PIT interrupt.
Description
When the timer interrupt occurs the given callback will called with the given context.
Precondition
None.
Parameters
Param | Description |
---|---|
callback | Callback function |
context | Application context |
Returns
None.