1.25.13.13 PWM_CALLBACK Typedef
C
typedef void (*PWM_CALLBACK)( uint32_t status, uintptr_t context );
Summary
Defines the data type and function signature for the PWM peripheral callback function.
Description
This data type defines the function signature for the PWM peripheal callback function. The library will call back the client's function with this signature from the interrupt context.