1.27.25.15 TWIHS_TRANSFER_SETUP Struct
C
/* TWIHS master mode */ typedef struct { /* TWIHS Clock Speed */ uint32_t clkSpeed; } TWIHS_TRANSFER_SETUP;
Summary
TWIHS transfer setup data structure
Description
This data structure defines the TWIHS transfer setup and is used in the TWIHSx_TransferSetup API to change the I2C speed at run-time
Remarks
None.