1.27.25.2 TWIHSx_WriteByte Function
C
/* x = TWIHS instance number */
/* TWIHS slave mode */
void TWIHSx_WriteByte(uint8_t wrByte)
Summary
Write a data byte to TWI master
Description
This function writes a data byte to be sent to the TWIHS master
Precondition
TWIHSx_Initialize must have been called for the associated TWIHS instance.
Parameters
Param | Description |
---|---|
wrByte | Data byte to be written. |
Returns
None
Example
void APP_TWIHS_Callback ( TWIHS_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle ) { switch(event) { case TWIHS_SLAVE_TRANSFER_EVENT_ADDR_MATCH: // Handle address match event break; case TWIHS_SLAVE_TRANSFER_EVENT_RX_READY: // Read the received data byte rxData = TWIHS1_ReadByte(); break; case TWIHS_SLAVE_TRANSFER_EVENT_TX_READY: // Provide data to TWI master TWIHS1_WriteByte(txData); break; case TWIHS_SLAVE_TRANSFER_EVENT_TRANSMISSION_COMPLETE: // Handle stop bit received event break; } }
Remarks
None