1.27.2.13 ADC_SleepModeEnable Function

C

void ADC_SleepModeEnable(void)

Summary

This function enables ADC sleep mode.

Description

This function enables ADC sleep mode.

Precondition

ADC_Initialize() function must have been called first for the associated instance.

Parameters

None.

Returns

None

Example

ADC_Initialize();
ADC_SleepModeEnable();

Remarks

None