1.35.18.18 TWIHS_SLAVE_STATUS_FLAG Enum
C
/* TWIHS slave with interrupt disabled */ typedef enum { /* Slave Access flag */ TWIHS_SLAVE_STATUS_FLAG_SVACC = TWIHS_SR_SVACC_Msk, /* End of slave access flag */ TWIHS_SLAVE_STATUS_FLAG_EOSACC = TWIHS_SR_EOSACC_Msk, /* TWIHS transfer direction is read */ TWIHS_SLAVE_STATUS_FLAG_SVREAD = TWIHS_SR_SVREAD_Msk, /* Transmitter is ready */ TWIHS_SLAVE_STATUS_FLAG_TXRDY = TWIHS_SR_TXRDY_Msk, /* Receiver has an unread character */ TWIHS_SLAVE_STATUS_FLAG_RXRDY = TWIHS_SR_RXRDY_Msk, /* NACK received from master */ TWIHS_SLAVE_STATUS_FLAG_NACK = TWIHS_SR_NACK_Msk, /* Stop condtion or start condition with other slave address detected */ TWIHS_SLAVE_STATUS_FLAG_TXCOMP = TWIHS_SR_TXCOMP_Msk, }TWIHS_SLAVE_STATUS_FLAG;
Summary
Defines the list of possible TWIHS slave events
Description
This enum defines the list of possible TWIHS slave events returned by the TWIHSx_StatusGet API
Remarks
None.